• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Bolt With Hexagonal Hole[Stainless/Blackcolor] EA949MK-845A【2 Pieces Per Package】

Bolt With Hexagonal Hole[Stainless/Blackcolor] EA949MK-845A

【Product Specifications】
・Material …Stainless (SSBlack Plating )
・Coarse Pitch Thread
・Size …M8×45
・Qty. Per Unit …2
・Half Thread

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949MK-845A

Part Number
EA949MK-845A
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

2 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949MK-845A in the Bolt With Hexagonal Hole[Stainless/Blackcolor] EA949MK-845A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949MK-845A ในชุด Bolt With Hexagonal Hole[Stainless/Blackcolor] EA949MK-845A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)