• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Flat Washer [JIS/Unichrome] (4 pcs) EA949LX-122【4 Pieces Per Package】

Flat Washer [JIS/Unichrome] (4 pcs) EA949LX-122

【Product Specifications】
・Material-Iron(unichrome plating)
・With bag
・ID. x OD. x thickness(mm)-23.5 x 44 x 3.2
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949LX-122

Part Number
EA949LX-122
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

4 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949LX-122 in the Flat Washer [JIS/Unichrome] (4 pcs) EA949LX-122 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949LX-122 ในชุด Flat Washer [JIS/Unichrome] (4 pcs) EA949LX-122

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)