• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Butterfly Bolt [Stainless] EA949HF-810

Butterfly Bolt [Stainless] EA949HF-810

【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Size …M8×10
・Qty. Per Unit …1

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949HF-810

Part Number
EA949HF-810
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949HF-810 in the Butterfly Bolt [Stainless] EA949HF-810 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949HF-810 ในชุด Butterfly Bolt [Stainless] EA949HF-810

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)