Hexagonal Nut [Brass] EA949AG-2【250 Pieces Per Package】

Hexagonal Nut [Brass] EA949AG-2

【Product Specifications】
・Material-Brass (nickel plating)
・Qty. per unit…250
・Shape classification of hexagonal nut is "Type 1".

Part Number

Configured Part Number is shown.


Part Number
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

250 Pieces Per Package

4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA949AG-2 in the Hexagonal Nut [Brass] EA949AG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)