M5x10mm Fixed Grip for Steel Female Screw EA948AS-11A

M5x10mm Fixed Grip for Steel Female Screw EA948AS-11A

【Product Specifications】
・Material-Grip:nylon6, Male thread:SS400(blackening), Internal thread:S45C (trivalent chromium)
・Thread-M5x10
・D-18mm
・H-50mm
・d-12mm

Part Number

Configured Part Number is shown.

EA948AS-11A

Part Number
EA948AS-11A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AS-11A in the M5x10mm Fixed Grip for Steel Female Screw EA948AS-11A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)