[Stainless Steel] Long Eye Bolt EA638MD-3

[Stainless Steel] Long Eye Bolt EA638MD-3

【Product Specifications】
・Material-SUS304
・With hexagonal nut and round washer 1 pc each
・Dia.…M3
・D…2.5
・L…9
・B…31
・Workingload…15kg

Part Number

Configured Part Number is shown.

EA638MD-3

Part Number
EA638MD-3
Part NumberVolume DiscountDays to Ship
4 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638MD-3 in the [Stainless Steel] Long Eye Bolt EA638MD-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)