[Stainless Steel] Eye Screw EA638BS-29

[Stainless Steel] Eye Screw EA638BS-29

【Product Specifications】
・Material-SUS304
・A-7.9mm
・B-44.5mm
・C-101.6mm
・D-16mm

Part Number

Configured Part Number is shown.

EA638BS-29

Part Number
EA638BS-29
Part NumberVolume DiscountDays to Ship
4 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638BS-29 in the [Stainless Steel] Eye Screw EA638BS-29 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)