PT Reducing Nipple EA469BH-212B

PT Reducing Nipple EA469BH-212B

【Product Specifications】
・Material-Black heart malleable cast iron
・Max pressure-1MPa
・Screw dim. (PT)…1.1/4 x 1
・Hex dim. (mm)…46
・Length (mm)…54

Part Number

Configured Part Number is shown.

EA469BH-212B

Part Number
EA469BH-212B
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BH-212B in the PT Reducing Nipple EA469BH-212B series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)