• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mixing Valve EA468AE-6

Mixing Valve EA468AE-6

【Product Specifications】
・Applicable fluid-Water
・Temperature setting range-30 to 60℃
・Max. operating pressure-1MPa
・Screw dim.-G (PF) 3/4
・This valve is mounted at the mixing point of cool and hot water, and discharges the mixed water at the set temperature by determining the mixing rate of cool and hot water with the thermo element.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA468AE-6

Part Number
EA468AE-6
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA468AE-6 in the Mixing Valve EA468AE-6 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA468AE-6 ในชุด Mixing Valve EA468AE-6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)