• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermostatic Radiator Valve EA468AA-4

Thermostatic Radiator Valve EA468AA-4

【Product Specifications】
・Max. operating temperature-Cool and hot water: 130℃, Steam: 115℃
・Adjustable temperature range-6 to 28℃
・pH value-4 to 9.5
・This is the temperature control valve installed to the radiator and fan coil unit for heating to keep the room at aconstant temperature by controlling the hot water flow rate.
・Max. operating pressure-Steam: 49kPa, Hot water: 980kPa
・Mounting screw…PT1/2

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA468AA-4

Part Number
EA468AA-4
Part NumberVolume DiscountDays to Shipวันจัดส่ง
2 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA468AA-4 in the Thermostatic Radiator Valve EA468AA-4 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA468AA-4 ในชุด Thermostatic Radiator Valve EA468AA-4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)