• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ventilation Valve for Drainpipe EA466MA-40

Ventilation Valve for Drainpipe EA466MA-40

【Product Specifications】
・Its indoor treatment method causes no bad smell from drainpipes as well as no dirt on the outer wall.
・No need to care about an accident of clogging or freezing of a vent pipe due to snow.
・No need to provide a louver or a vent cap at the end of a vent pipe to reduce piping parts and construction time.
・Nominal…40A
・OD…84mm
・Length…121mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA466MA-40

Part Number
EA466MA-40
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA466MA-40 in the Ventilation Valve for Drainpipe EA466MA-40 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA466MA-40 ในชุด Ventilation Valve for Drainpipe EA466MA-40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)