• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Stainless Steel Tying Band EA463FF-13【50 Pieces Per Package】

Stainless Steel Tying Band EA463FF-13

【Product Specifications】
・Material- Stainless steel
・Thickness-0.38mm
・It can be mounted again.
・Use EA463FG-1, EA463FG-2 and EA463EE-3 as a binding tool.
・It can be tightened with hand.
・Length. (mm)-305
・width.(mm)-6.35
・Dim. (mm)-86
・Qty. per unit-50 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA463FF-13

Part Number
EA463FF-13
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

50 Pieces Per Package

5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA463FF-13 in the Stainless Steel Tying Band EA463FF-13 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA463FF-13 ในชุด Stainless Steel Tying Band EA463FF-13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)