Stainless Steel Hose Band EA463BB-80【5 Pieces Per Package】

Stainless Steel Hose Band EA463BB-80

【Product Specifications】
・Material-SUS304
・Band width-9mm
・Band thickness-0.8mm
・Applicable hose dia.…60 to 80mm
・Qty. / unit…5 pcs

Part Number

Configured Part Number is shown.

EA463BB-80

Part Number
EA463BB-80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463BB-80 in the Stainless Steel Hose Band EA463BB-80 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)