Fluor rubber O-ring EA423R-48【5 Pieces Per Package】

Fluor rubber O-ring EA423R-48

【Product Specifications】
・Material-Fluororubber (VitonR)
・Oil, heat and chemical resistant
・JIS No.…P-48

Part Number

Configured Part Number is shown.


Part Number
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA423R-48 in the Fluor rubber O-ring EA423R-48 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)