PVC Pipe Cutter [with Grip] EA338AK-20

PVC Pipe Cutter [with Grip] EA338AK-20

【Product Specifications】
・Full length-215mm
・Cutting capacity-Dia. 38mm
・The grip facilitates gripping and prevents slipping.
・Capable of cutting hard PVC pipe, vinyl electric wire pipe, and PVC pipe with heat insulator
・Weight-300g
・Provided with special bladewhich does not crack a pipe even in winter

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA338AK-20

Part Number
EA338AK-20
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA338AK-20 in the PVC Pipe Cutter [with Grip] EA338AK-20 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA338AK-20 ในชุด PVC Pipe Cutter [with Grip] EA338AK-20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)