• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Male Threaded Stem EA141AS-115

Male Threaded Stem EA141AS-115

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass (chrome plating)
・Screw dia.…R(PT)1/2
・Hose ID…14.5mm
・Qty.…1 pc

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA141AS-115

Part Number
EA141AS-115
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA141AS-115 in the Male Threaded Stem EA141AS-115 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA141AS-115 ในชุด Male Threaded Stem EA141AS-115

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)