• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Value Washer - Stainless Steel / Pack【10 Pieces Per Package】

Value Washer - Stainless Steel / Pack

A 10-piece pack added for customers who feel a small box is too much.
Cost has been reduced by optimizing the procurement method.

[Specifications]
Material: Stainless steel
Surface processing: None
Sales Unit Pack Containing 10 pcs

[Available Sizes]
Nominal 3, 4, 5, 6, 8, 10, 12, 16, 20, 24

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

WS16-P

Part Number
WS16-P
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

10 Pieces Per Package

2 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type (Application) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment NA Nominal of Thread (M) 16 Sales Unit Box/Package
Material: Stainless Steel SUS304 Surface Treatment (Detailed) NA

Please check the type/dimensions/specifications of the part WS16-P in the Value Washer - Stainless Steel / Pack series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน WS16-P ในชุด Value Washer - Stainless Steel / Pack

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support