• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3-Color Switchable Ring Type Light UMD-80RGB series (Controller Set) High Luminosity Direct Ring

3-Color Switchable Ring Type Light UMD-80RGB series (Controller Set) High Luminosity Direct Ring

Set containing a ring lighting fitting capable of dimming and switching among 3 wavelengths (red, green, blue), and a power controller.
[Features]
· With a broad luminous area, the use of a translucent diffuser panel achieves a high-luminosity direct illumination that is close to epi-illumination.
· By switching between R (red), G (green), and B (blue), one unit can support multiple detection items.
· 3 types of wavelengths can be mixed to customize wavelengths in addition to monochromatic luminescence.
· A set product with a dedicated controller and 2 m robot cable included as standard.
· Effects of the translucent diffuser plate ensure uniformity, while the large quantity of LED arrays ensures sufficient brightness.
[Applications]
· Useful for all types of image processing.
· Ideal for LCD alignment, PCB alignment, and inspections of chip components, electronic components, and food cup inner surfaces.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

UMD-80RGB+S3CH(50W)

Part Number
UMD-80RGB+S3CH(50W)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
13 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Emitting Color Mixed color of red, green, blue
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Diffuse light
External Dimension (Range)(mm) 50.1~80 External Dimension D(mm) 80 Maximum Capacity (Range)(W) 40.1~50
Size of center Hole (Range)(mm) 30.1~40 Center Hole Size d(mm) 32 Length (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 18 Wavelength (Red)(nm) 660 Power Controller S3CH(50W)
Maximum Capacity(W) 50 Size of center Hole(mm) 32 External Dimension(mm) 80
Height(mm) 18

Please check the type/dimensions/specifications of the part UMD-80RGB+S3CH(50W) in the 3-Color Switchable Ring Type Light UMD-80RGB series (Controller Set) High Luminosity Direct Ring series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน UMD-80RGB+S3CH(50W) ในชุด 3-Color Switchable Ring Type Light UMD-80RGB series (Controller Set) High Luminosity Direct Ring

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)