• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Irradiation Range Adjustable Spot Light, V5PWSP-30 Series

Irradiation Range Adjustable Spot Light, V5PWSP-30 Series

Spot lighting with an adjustable range from near to medium distance.
[Features]
· Light can be efficiently irradiated onto the workpiece by the effect of the condensing lens.
· By adjusting the joint part position, the irradiation spot can be adjusted within the range of 20 to 400 mm.
· The recommended installation distance is 100 to 600 mm from the workpiece.
· Separate supported power supply controller VS-2405-2 and extension cable required.
[Applications]
· Perfect for semiconductor electronic parts, circuit board inspection (exterior, alignment), text reading, tablet inspection, plastics, etc.

PDF

Japanese Only

 
Part Number
V5PWSP-30B
V5PWSP-30G
V5PWSP-30RL
V5PWSP-30W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Wavelength (Red)
(nm)
13 Day(s) or more 10Blue-
13 Day(s) or more 10Green-
13 Day(s) or more 10Red633
13 Day(s) or more 10White-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Light Collecting External Dimension (Range)(mm) 10~30
External Dimension D(mm) 30 Maximum Capacity (Range)(W) 2.1~3 Power Consumption(W) 3
Length (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)