• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

High Luminance Bar Lighting VAPSB Series

High Luminance Bar Lighting VAPSB Series

High-brightness type bar lighting.
[Features]
· The condensing lens effect provides bright and uniform irradiation even at a long distance.
· Secure use in cleanrooms or food manufacturing areas as a transparent protective cover is attached to the light emission section.
· Separate supported power supply controller VS-24 series and extension cable required.
[Applications]
· Optimized for character recognition, dimensional measurement edge detection, vehicle body inspection, robot positioning, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VAPSB-150B
VAPSB-150G
VAPSB-150RL
VAPSB-150W
VAPSB-300B
VAPSB-300G
VAPSB-300RL
VAPSB-300W
VAPSB-450B
VAPSB-450G
VAPSB-450RL
VAPSB-450W
VAPSB-600B
VAPSB-600G
VAPSB-600RL
VAPSB-600W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Width(Range)
(mm)
Width W
(mm)
Maximum Capacity (Range)
(W)
Power Consumption
(W)
Wavelength (Red)
(nm)
13 Day(s) or more 10Blue150.1~20016510.1~2015-
13 Day(s) or more 10Green150.1~20016510.1~2015-
13 Day(s) or more 10Red150.1~20016510.1~2015633
13 Day(s) or more 10White150.1~20016510.1~2015-
13 Day(s) or more 10Blue250.1~31520.1~3030-
13 Day(s) or more 10Green250.1~31520.1~3030-
13 Day(s) or more 10Red250.1~31520.1~3030633
13 Day(s) or more 10White250.1~31520.1~3030-
13 Day(s) or more 10Blue250.1~46540.1~5045-
13 Day(s) or more 10Green250.1~46540.1~5045-
13 Day(s) or more 10Red250.1~46540.1~5045633
13 Day(s) or more 10White250.1~46540.1~5045-
13 Day(s) or more 10Blue250.1~61550.1~8060-
13 Day(s) or more 10Green250.1~61550.1~8060-
13 Day(s) or more 10Red250.1~61550.1~8060633
13 Day(s) or more 10White250.1~61550.1~8060-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Light Collecting Length (Range)(mm) 50.1~80
Length L(mm) 70 Length (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)