• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Pierce Countersunk Small-Head (D = 6) Long Mini Point for Thin Sheets【1,000 Pieces Per Package】

Pierce Countersunk Small-Head (D = 6) Long Mini Point for Thin Sheets

[Nominal M] 4
[Material] Steel
[Surface Processing] Stainless Steel Plating / Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPCSSB-ST3W-ZEC-M4-13
CSPCSSC-ST3W-ZEC-M4-16
CSPCSSC-STTSM-M4-13
CSPCSSC-STTSM-M4-16
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm) Surface Treatment

1,000 Pieces Per Package

15 Day(s) or more 1013Other special processings

1,000 Pieces Per Package

15 Day(s) or more 1016Other special processings

1,000 Pieces Per Package

15 Day(s) or more 1013Stainless Steel Plating

1,000 Pieces Per Package

15 Day(s) or more 1016Stainless Steel Plating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)