• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pias Mini Point PAN【1,000 Pieces Per Package】

Pias Mini Point PAN

[Nominal M] 4
[Material] Steel
[Surface Processing] Stainless Steel Plating / Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SPPPNSMP-ST3W-ZEC-M4-13
SPPPNSMP-STTSM-M4-13
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSSurface Treatment

1,000 Pieces Per Package

15 Day(s) or more 10Other special processings

1,000 Pieces Per Package

15 Day(s) or more 10Stainless Steel Plating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)