• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SUNCO tight B type truss【500-1,000 Pieces Per Package】

SUNCO tight B type truss

[Nominal M] 4
[Material] Stainless Steel
[Surface Processing] German Brown Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPTRHB-SUSGJB-TP4-8
CSPTRHB-SUSGJB-TP4-10
CSPTRHB-SUSGJB-TP4-12
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm)

1,000 Pieces Per Package

15 Day(s) or more 108

1,000 Pieces Per Package

15 Day(s) or more 1010

500 Pieces Per Package

15 Day(s) or more 1012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment German Brown plating Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)