SUNCO tight B type pot【500-10,000 Pieces Per Package】

SUNCO tight B type pot

[Nominal M] 2, 2.3, 2.6, 3, 4, 5
[Material] Stainless Steel
[Surface Processing] German Brown Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPPNH-SUSGJB-TP2.3-10
CSPPNH-SUSGJB-TP2.6-4
CSPPNH-SUSGJB-TP3-5
CSPPNH-SUSGJB-TP3-14
CSPPNH-SUSGJB-TP3-18
CSPPNH-SUSGJB-TP3-20
CSPPNHB-SUSGJB-TP2-4
CSPPNHB-SUSGJB-TP2-5
CSPPNHB-SUSGJB-TP2-6
CSPPNHB-SUSGJB-TP2-8
CSPPNHB-SUSGJB-TP2-10
CSPPNHB-SUSGJB-TP2.3-6
CSPPNHB-SUSGJB-TP2.3-8
CSPPNHB-SUSGJB-TP2.6-5
CSPPNHB-SUSGJB-TP2.6-6
CSPPNHB-SUSGJB-TP2.6-8
CSPPNHB-SUSGJB-TP2.6-10
CSPPNHB-SUSGJB-TP3-6
CSPPNHB-SUSGJB-TP3-8
CSPPNHB-SUSGJB-TP3-10
CSPPNHB-SUSGJB-TP3-12
CSPPNHB-SUSGJB-TP3-16
CSPPNHB-SUSGJB-TP4-6
CSPPNHB-SUSGJB-TP4-8
CSPPNHB-SUSGJB-TP5-10
CSPPNHB-SUSGJB-TP5-12
CSPPNHB-SUSGJB-TP5-16
CSPPNHB-SUSGJB-TP5-20
CSPPNHC-SUSGJB-TP4-10
CSPPNHC-SUSGJB-TP4-12
CSPPNHC-SUSGJB-TP4-16
CSPPNHC-SUSGJB-TP4-20
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) Length L (mm)

3,000 Pieces Per Package

15 Day(s) or more 102.310

5,000 Pieces Per Package

15 Day(s) or more 102.64

3,000 Pieces Per Package

15 Day(s) or more 1035

1,000 Pieces Per Package

15 Day(s) or more 10314

1,000 Pieces Per Package

15 Day(s) or more 10318

500 Pieces Per Package

15 Day(s) or more 10320

10,000 Pieces Per Package

15 Day(s) or more 1024

8,000 Pieces Per Package

15 Day(s) or more 1025

7,000 Pieces Per Package

15 Day(s) or more 1026

6,000 Pieces Per Package

15 Day(s) or more 1028

5,000 Pieces Per Package

15 Day(s) or more 10210

4,000 Pieces Per Package

15 Day(s) or more 102.36

3,000 Pieces Per Package

15 Day(s) or more 102.38

5,000 Pieces Per Package

15 Day(s) or more 102.65

4,000 Pieces Per Package

15 Day(s) or more 102.66

3,000 Pieces Per Package

15 Day(s) or more 102.68

3,000 Pieces Per Package

15 Day(s) or more 102.610

3,000 Pieces Per Package

15 Day(s) or more 1036

2,000 Pieces Per Package

15 Day(s) or more 1038

2,000 Pieces Per Package

15 Day(s) or more 10310

1,500 Pieces Per Package

15 Day(s) or more 10312

1,000 Pieces Per Package

15 Day(s) or more 10316

1,500 Pieces Per Package

15 Day(s) or more 1046

1,200 Pieces Per Package

15 Day(s) or more 1048

1,000 Pieces Per Package

15 Day(s) or more 10510

900 Pieces Per Package

15 Day(s) or more 10512

800 Pieces Per Package

15 Day(s) or more 10516

800 Pieces Per Package

15 Day(s) or more 10520

1,200 Pieces Per Package

15 Day(s) or more 10410

1,000 Pieces Per Package

15 Day(s) or more 10412

800 Pieces Per Package

15 Day(s) or more 10416

600 Pieces Per Package

15 Day(s) or more 10420

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment German Brown plating
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)