• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Constant Current Regulator Power Source IDCA Series

Constant Current Regulator Power Source IDCA Series

Constant current dimmer lighting power supply that can light a range of light fittings and supports a wide variety of external interfaces.
[Features]
· 2ch/4ch/8ch specifications provide the ideal solutions for systems using multiple lights.
· Usable with ultra-high speed shutter with constant current control.
· Featuring a highly visible digital display for which dimming is possible in 256 stages.
· CE and PSE compliant.
[Applications]
· Ideal for controlling lighting brightness using external signals or for turning lights on and off externally.
· Convenient when using 12 VDC driven lighting and constant current driven lighting at the same time.
· Convenient for using multiple lights with a single power supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
IDCA-1000M4-PI
IDCA-1000M4-TP
IDCA-1000M4-VI
IDCA-1000M8-PI
IDCA-1000M8-TP
IDCA-1000M8-VI
Part NumberVolume DiscountDays to Shipวันจัดส่งChannel (CH) External control
8 Day(s) or more 4External ON/OFF Control, External Lighting Control (For Switching 8-Bit Parallel Communication)
8 Day(s) or more 4External ON/OFF Control, External Lighting Control (LAN Communication)
13 Day(s) or more 4External ON/OFF Control, External Lighting Control (Analog 0-5 V Switching)
8 Day(s) or more 8External ON/OFF Control, External Lighting Control (For Switching 8-Bit Parallel Communication)
8 Day(s) or more 8External ON/OFF Control, External Lighting Control (LAN Communication)
13 Day(s) or more 8External ON/OFF Control, External Lighting Control (Analog 0-5 V Switching)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Input Voltage VAC 100–240 Rated Output DC12V Output Current 0-1,000 mA (Possible to change each CH in 10 mA increments)
Output Current 8bit Digital Light control(Tone) 256

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)