• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

NEO Ring Lamp (Diffused Light) IHRA Series

NEO Ring Lamp (Diffused Light) IHRA Series

High-illuminance flat-ring lighting that provides illumination over a wide range.
[Features]
· Ring lighting equipped with flatly mounted high-output power LEDs.
· Sizes are available up to an outer diameter of ø350 (diameter: 350 mm). Can be used as a ring light for wide range irradiation.
· Achieves white light 2.5 times brighter than the IDR-F series.
· Light color can be selected from white / red / blue.
[Applications]
· Character recognition, 2D code reading.
· For mounting substrate parts inspection, print inspection of large workpieces, visual inspection, etc.
· For counting items in a tray, etc.

PDF

Japanese Only

 
Part Number
IHRA-60AWS
IHRA-60BS
IHRA-60RS
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content Input Voltage
(V)
7 Day(s) or more White50.1~80666.1–86.520.1~302822Main Unit OnlyDC12V
12 Day(s) or more Blue50.1~80666.1–86.520.1~302822Main Unit OnlyDC12V
12 Day(s) or more Red50.1~80666.1–86.520.1~302822Main Unit OnlyDC12V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Diffuse light Height H (Range)(mm) 20.1~30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)