• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi Position Ring Lighting (Diffused Light) IMAR Series

Multi Position Ring Lighting (Diffused Light) IMAR Series

Ring lighting which can support a wide range of applications by changing irradiation distance.
[Features]
· Highly uniform specifications with no reflection of the LED element based on diffusion light.
· A diffuser plate with a rounded face is adopted, allowing a wide range of irradiation from high angles to low angles.
· High angle irradiation is suitable for character inspection, etc. while low angle irradiation is best for inspecting scratches and dents on workpieces, etc.
· High illuminance can be applied to quick inspection and high-magnification inspection with diffused illumination.
· Light color can be selected from white / red / blue.
[Applications]
· Optimized for character recognition, two-dimensional code reading, mounting substrate parts inspection, and alignment mark reading.
· Useful for foreign matter inspection inside tablets or powder, dirt inspection, reading engraved text on metal surfaces, or substrate and sheet edge extraction.

PDF

Japanese Only

 
Part Number
IMAR-55AR
IMAR-55B
IMAR-55W
IMAR-80AR
IMAR-80B
IMAR-80W
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content
12 Day(s) or more Red50.1~80554.1~54.55–201815.1~2020Main Unit Only
12 Day(s) or more Blue50.1~80554.1~54.55–201815.1~2020Main Unit Only
7 Day(s) or more White50.1~80554.1~54.55–201815.1~2020Main Unit Only
12 Day(s) or more Red50.1~80808.1–108.530.1~403620.1~3027.5Main Unit Only
17 Day(s) or more Blue50.1~80806.1–8830.1~403620.1~3027.5Main Unit Only
7 Day(s) or more White50.1~80806.1–8830.1~403620.1~3027.5Main Unit Only

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Diffuse light Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)