• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi Position Ring Lighting (8 Division, Diffused Light) IMAR-8CH Series

Multi Position Ring Lighting (8 Division, Diffused Light) IMAR-8CH Series

Multi-channel, multi-position ring lighting fixture capable of irradiating in 8 divisions.
[Features]
· A diffuser plate with a rounded face is adopted, allowing a wide range of irradiation from high angles to low angles.
· High angles are suitable for character inspection while low angle irradiation is best for inspecting scratches and dents on workpieces, etc.
· Ring shape divided into 8 sections which can switch illumination states. Light color can be selected from white / red / blue.
· Points out defects not visible with overall illumination such as dents and scratches by switching exposure.
· The use of a dedicated power supply IDGB-30M8-TP/PI enables easy verification by switching over 8 divisions on the PC.
[Applications]
· Can be used for external inspections of uneven workpieces, as well as for synthesizing and inspecting images where the irradiation direction has been switched.
· Ideal for stereomicroscopes, visual inspection, etc.

PDF

Japanese Only

 
Part Number
IMAR-80AR-8CH
IMAR-80B-8CH
IMAR-80W-8CH
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Set Content
17 Day(s) or more Red50.1~80806.1–8730.1~4036Main Unit Only
17 Day(s) or more Blue50.1~80806.1–8830.1~4036Main Unit Only
12 Day(s) or more White50.1~80806.1–8830.1~4036Main Unit Only

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 29 Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)