• มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

Pryback Line Illumination II (Diffusion Light) IDBB-RE Series

Pryback Line Illumination II (Diffusion Light) IDBB-RE Series

Backlight illumination for small line sensor cameras.
[Features]
· For diffusion-type light sensors with an emitting length from 100 to 1,000 mm (in 100 mm units) and 12 mm light emitting width.
· Can be installed anywhere due to its compact 30 mm design.
· The dedicated power supply IWDV-300S-24 enables dimming in 1,000 steps.
· Control is possible using external dimming LAN or 10-bit parallel.
[Applications]
· Convenient for transparent film foreign matter inspection.
· Ideal for workpiece surface scratches, foreign matter, dirt, and unevenness inspection.

PDF

Japanese Only

 
Part Number
IDBB-RE1000W
IDBB-RE100W
IDBB-RE200W
IDBB-RE300W
IDBB-RE300W+IWDV-100S-24+I-CB-S1-24
IDBB-RE400W
IDBB-RE500W
IDBB-RE600W
IDBB-RE700W
IDBB-RE800W
IDBB-RE900W
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Set Content
22 Day(s) or more 250.1~101550.1~8070Main Unit Only
12 Day(s) or more 100.1~1501156.1–87Main Unit Only
12 Day(s) or more 200.1~25021510.1~2014Main Unit Only
12 Day(s) or more 250.1~31520.1~3021Main Unit Only
12 Day(s) or more 250.1~31520.1~3021Main body / Light control power / Cable
17 Day(s) or more 250.1~41520.1~3028Main Unit Only
17 Day(s) or more 250.1~51530.1~4035Main Unit Only
17 Day(s) or more 250.1~61540.1~5042Main Unit Only
22 Day(s) or more 250.1~71540.1~5049Main Unit Only
22 Day(s) or more 250.1~81550.1~8056Main Unit Only
22 Day(s) or more 250.1~91550.1~8063Main Unit Only

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Line forms Emitting Color White
Irradiation Direction Vertical Emitter / Backlight Light Source Since light Irradiation Light Type Diffuse light
Length L (Range)(mm) 10–30 Length L(mm) 30 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 30 Input Voltage(V) DC24V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)