• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Half-Pipe Illumination for Line (Indirect Light) IQDH-LSR Series

Half-Pipe Illumination for Line (Indirect Light) IQDH-LSR Series

Naturally air-cooled light for half-pipe type line sensors.
The dome effect caused by indirect lighting eliminates the shadows of unevenness, allowing for uniform imaging.

PDF

Japanese Only

 
Part Number
IQDH-LSR100W-C02
IQDH-LSR200W-C02
IQDH-LSR300W-C02
IQDH-LSR400W-C02
Part NumberVolume DiscountDays to Shipวันจัดส่งPower Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
22 Day(s) or more 20.1~3014X2164
22 Day(s) or more 50.1~8028X2264
22 Day(s) or more 80.1~10042X2364
22 Day(s) or more 100.1~13056X2464

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Line forms Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Reflected light
Width W (Range)(mm) 250.1~ Width W(mm) 268 Length L (Range)(mm) 80.1~100
Length L(mm) 100 Height H (Range)(mm) 101~ Set Content Main Unit Only
Input Voltage(V) DC24V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)