• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Output Ultraviolet Lighting Ultraviolet Series

High Output Ultraviolet Lighting Ultraviolet Series

Ultraviolet lighting which enables inspections clearer than those using visible light.
[Features]
· Equipped with high-output UV LEDs ideal for fluorophore excitation.
· Ideal for inspections for fine scratches that are difficult to detect using visible light, as well as for confirming adhesive application using fluorophore excitation, etc.
* An optional transmittance filter (IM-Y48-M□□) must be mounted on the camera side for excitation observation.
· Available in 2 sizes for the ring shape and 8 sizes for the bar shape from 75 mm to 600 mm.
· Select between L type narrow-angle light distribution and S-type wide-angle light distribution. Wavelength can be selected as 365 nm or 385 nm.
[Applications]
· Useful for inspecting with fluorophore excitation or inspecting for minute scratches.
· Ideal for magnetic particle inspections, permeant scratch inspections, and black light replacement.

PDF

Japanese Only

 
Part Number
IDBA-CH225L-UV-365
IDBA-CH225L-UV-385
IDBA-CH225S-UV-365
IDBA-CH225S-UV-385
IDBA-CH300L-UV-365
IDBA-CH300L-UV-385
IDBA-CH300S-UV-365
IDBA-CH300S-UV-385
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Body Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content Light Distribution Type Wavelength
(nm)
17 Day(s) or more Bar Shape--250.1~25530.1~504320.1~3022.5--26.5Main Unit OnlyLow Angle365
17 Day(s) or more Bar Shape--250.1~25530.1~504320.1~3022.5--26.5Main Unit OnlyLow Angle385
17 Day(s) or more Bar Shape--250.1~25530.1~504320.1~3022.5--26.5Main Unit OnlyWide Angle365
17 Day(s) or more Bar Shape--250.1~25530.1~504320.1~3022.5--26.5Main Unit OnlyWide Angle385
17 Day(s) or more Bar Shape--250.1~33030.1~504320.1~3030--26.5Main Unit OnlyLow Angle365
17 Day(s) or more Bar Shape--250.1~33030.1~504320.1~3030--26.5Main Unit OnlyLow Angle385
17 Day(s) or more Bar Shape--250.1~33030.1~504320.1~3030--26.5Main Unit OnlyWide Angle365
17 Day(s) or more Bar Shape--250.1~33030.1~504320.1~3030--26.5Main Unit OnlyWide Angle385

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Ultraviolet Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Height H (Range)(mm) 20.1~30 Input Voltage(V) DC24V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)