• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Luminance Tipped LED Lighting Surface (Light-Emitting Surface) IHM Series

High Luminance Tipped LED Lighting Surface (Light-Emitting Surface) IHM Series

Diffusion type surface lighting that uses high brightness chip LED.
[Features]
· The original design has improved the heat dissipation and uses chip LEDs at high density.
· Achieves white light 2.5 times brighter than the IDHM series.
· Realizes high uniformity excluding the edges of the illuminating surface, securing a wide viewing angle.
· Available in 5 sizes from 25 x 30 mm to 214 x 226 mm.
· Light color can be selected from white / red / blue.
[Applications]
· Convenient for size and shape inspections of electronic parts, lead frame dimensions, shape inspections and connector pin pitch measurement.
· Ideal for foreign matter inspections in transparent packs, mark inspections of glass substrates, and data code reading.

PDF

Japanese Only

 
Part Number
IHM-150/142AW
IHM-150/142B
IHM-150/142R
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Set Content Input Voltage
(V)
12 Day(s) or more White150.1~200174150.1~20015220.1~3024Main Unit OnlyDC12V
12 Day(s) or more Blue150.1~200174150.1~20015220.1~3024Main Unit OnlyDC12V
12 Day(s) or more Red150.1~200174150.1~20015220.1~3024Main Unit OnlyDC12V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Rectangular Irradiation Direction Backlight
Light Source Since light Irradiation Light Type Surface Emission Height H (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 17

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)