• มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

B'C Ring Light (Direct Light / Light Harvesting) IHR-LE Series

B'C Ring Light (Direct Light / Light Harvesting) IHR-LE Series

A ring light that features vibration-/impact-resistant specifications, an outer diameter of 90 mm and an inner diameter of 35 mm.
[Features]
· Can be attached to movable tips such as robotic arms.
· Light color: Can be selected from white / red / blue / 850 nm infrared.
· Can be utilized in a variety of settings, such as large workpiece inspections or inspections where small components are transported at high speeds.
[Applications]
· Ideal for printing and visual inspections or item counts of large workpieces.
· Ideal for positioning and visual inspection of small items that require a bright light when mounted on the end of robot arms.
· Printed character inspection and infrared specifications are useful for motion capturing or research applications, etc.

PDF

Japanese Only

 
Part Number
IHR-LE90C50-AW
IHR-LE90C50-B
IHR-LE90C50-IR-850
IHR-LE90C50-R
IHR-LE90C100-AW
IHR-LE90C100-B
IHR-LE90C100-IR-850
IHR-LE90C100-R
IHR-LE90L-AW
IHR-LE90L-AW+IDPA-30M2+I-CB-S1
IHR-LE90L-B
IHR-LE90L-IR-850
IHR-LE90L-R
IHR-LE90S-AW
IHR-LE90S-B
IHR-LE90S-IR-850
IHR-LE90S-R
Part NumberVolume DiscountDays to Shipวันจัดส่งLight Type Emitting Color Irradiation Light Type Set Content Light Distribution Type Wavelength
(nm)
17 Day(s) or more Visible LightWhiteLight CollectingMain Unit OnlyShort Focal Point 50 mm-
17 Day(s) or more Visible LightBlueLight CollectingMain Unit OnlyShort Focal Point 50 mm-
17 Day(s) or more Infrared Ray-Light CollectingMain Unit OnlyShort Focal Point 50 mm850
17 Day(s) or more Visible LightRedLight CollectingMain Unit OnlyShort Focal Point 50 mm-
17 Day(s) or more Visible LightWhiteLight CollectingMain Unit OnlyShort Focal Point 100 mm-
17 Day(s) or more Visible LightBlueLight CollectingMain Unit OnlyShort Focal Point 100 mm-
17 Day(s) or more Infrared Ray-Light CollectingMain Unit OnlyShort Focal Point 100 mm850
17 Day(s) or more Visible LightRedLight CollectingMain Unit OnlyShort Focal Point 100 mm-
17 Day(s) or more Visible LightWhiteDirect LightMain Unit OnlyLow Angle-
17 Day(s) or more Visible LightWhiteDirect LightMain body / Light control power / CableLow Angle-
17 Day(s) or more Visible LightBlueDirect LightMain Unit OnlyLow Angle-
17 Day(s) or more Infrared Ray-Direct LightMain Unit OnlyLow Angle850
12 Day(s) or more Visible LightRedDirect LightMain Unit OnlyLow Angle-
17 Day(s) or more Visible LightWhiteDirect LightMain Unit OnlyWide Angle-
17 Day(s) or more Visible LightBlueDirect LightMain Unit OnlyWide Angle-
17 Day(s) or more Infrared Ray-Direct LightMain Unit OnlyWide Angle850
17 Day(s) or more Visible LightRedDirect LightMain Unit OnlyWide Angle-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Type Irradiation Direction Vertical Emitter Light Source Since light
External Dimension D (Range)(mm) 80.1~100 External Dimension D(mm) 90 Power Consumption (Range)(W) 10.1~20
Power Consumption(W) 10.5 Center Hole Size d (Range)(mm) 30.1~40 Center Hole Size d(mm) 35
Height H (Range)(mm) 20.1~30 Height H (The max. value is applied for Flexible Type)(mm) 30 Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)