• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Furring Strip Screw (Plated) (DS)

Furring Strip Screw (Plated) (DS)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
OTDS-ST3W-50
OTDS-ST3W-65
OTDS-ST3W-75
OTDS-ST3W-90
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSThread Nominal (M) Length
15 Day(s) or more 10DS-50(28050
15 Day(s) or more 10DS-65(23565
15 Day(s) or more 10DS-75(22075
15 Day(s) or more 10DS-90(20090

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Other concrete screws Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Mounting Hole Shape No Sales Unit Box/package
Detailed Shape Chisel Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)