• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Different Diameter High Nut (mm-Whitworth) (Whitworth-Whitworth)【1-180 Pieces Per Package】

Different Diameter High Nut (mm-Whitworth) (Whitworth-Whitworth)
  • Volume Discount

[Material] Steel/Stainless Steel
[Surface Processing] Bright Chromate Plating / Trivalent White / Nickel Plating / Green Chromate / None
[Nominal of Thread (inch)] 5/16
[Application/Function] Tightening different diameters
[Thread Ridge Type] Whitworth Coarse
[Height (mm)] 25

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HNH-ST3W-W5/16
HNH-STCG-W5/16
HNH-STN-W5/16
HNH-SUS-W5/16
HNHA-STU-W5/16
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSMaterial Surface Treatment Surface Treatment (Details)

180 Pieces Per Package

11 Day(s) or more 10[Steel] SteelTrivalent Chromate[Trivalent Chromate] Trivalent White

180 Pieces Per Package

11 Day(s) or more -[Steel] SteelChromate Plating[Chromate Plating] Green Chromate

180 Pieces Per Package

11 Day(s) or more 10[Steel] SteelNickel Plating[Nickel Plating] Nickel Plating
5 Day(s) or more 10[Stainless Steel] Stainless Steel--
Available 5 Day(s) or more -[Steel] SteelBright Chromate PlatingBright Chromate Plating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Type Whitworth Coarse Applications, Functions Reducing connection Sales Unit Low Quantity (can be purchased from one)
Nominal of Thread (inch) 5/16 Height(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)