• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Nut (1 Type) (Imported Item) (Taiwanese) (Whitworth)

Hex Nut (1 Type) (Imported Item) (Taiwanese) (Whitworth)

[Material] Stainless Steel
[Surface Processing] None
[Nominal of Thread (inch)] 1/4, 5/16, 3/8, 1/2, 5/8, 3/4
[Application/Function] Standard
[Thread Ridge Type] Whitworth Coarse
[Hex Nut Standard] Type 1

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HNT1UT-SUS-W1/2
HNT1UT-SUS-W1/4
HNT1UT-SUS-W3/4
HNT1UT-SUS-W3/8
HNT1UT-SUS-W5/8
HNT1UT-SUS-W5/16
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (inch)
7 Day(s) or more 101/2
Quote 101/4
5 Day(s) or more 103/4
Quote 103/8
7 Day(s) or more 105/8
Quote 105/16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel Thread Type Whitworth Coarse Applications, Functions Standard
Sales Unit Low Quantity (can be purchased from one) Hex Nut Type Type1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)