• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Nut (3 Type) (Imported Item)【1-4,000 Pieces Per Package】

Hex Nut (3 Type) (Imported Item)

[Material] Stainless Steel
[Surface Processing] None / German Brown Plating / Black Paint
[Nominal of Thread (M)] 3/4/5/6/8/10/12/16/20
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse
[Hex Nut Standard] Type 3

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HNT3U-SUS-M3
HNT3U-SUS-M4
HNT3U-SUS-M5
HNT3U-SUS-M6
HNT3U-SUS-M8
HNT3U-SUS-M10
HNT3U-SUS-M12
HNT3U-SUS-M16
HNT3U-SUS-M20
HNT3U-SUSGJB-M3
HNT3U-SUSGJB-M4
HNT3U-SUSGJB-M5
HNT3U-SUSGJB-M6
HNT3U-SUSGJB-M8
HNT3U-SUSGJB-M10
HNT3U-SUSGJB-M12
HNT3U-SUSGJB-M16
HNT3U-SUSGJB-M20
HNT3U-SUSTBS-M3
HNT3U-SUSTBS-M4
HNT3U-SUSTBS-M5
HNT3U-SUSTBS-M6
HNT3U-SUSTBS-M8
HNT3U-SUSTBS-M10
HNT3U-SUSTBS-M12
HNT3U-SUSTBS-M16
HNT3U-SUSTBS-M20
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)
Quote 103--
Quote 104--
Quote 105--
Quote 106--
Quote 108--
Quote 1010--
Quote 1012--
Quote 1016--
Quote 1020--

4,000 Pieces Per Package

Quote 103Silver / copper / tin plated[Copper Plating] German Brown plating

2,000 Pieces Per Package

Quote 104Silver / copper / tin plated[Copper Plating] German Brown plating

1,500 Pieces Per Package

Quote 105Silver / copper / tin plated[Copper Plating] German Brown plating

2,000 Pieces Per Package

Quote 106Silver / copper / tin plated[Copper Plating] German Brown plating

800 Pieces Per Package

Quote 108Silver / copper / tin plated[Copper Plating] German Brown plating
5 Day(s) or more 1010Silver / copper / tin plated[Copper Plating] German Brown plating

300 Pieces Per Package

Quote 1012Silver / copper / tin plated[Copper Plating] German Brown plating

120 Pieces Per Package

Quote 1016Silver / copper / tin plated[Copper Plating] German Brown plating

70 Pieces Per Package

Quote 1020Silver / copper / tin plated[Copper Plating] German Brown plating

4,000 Pieces Per Package

Quote 103Painting / CoatingBlack Paint

2,000 Pieces Per Package

Quote 104Painting / CoatingBlack Paint

1,500 Pieces Per Package

Quote 105Painting / CoatingBlack Paint

2,000 Pieces Per Package

Quote 106Painting / CoatingBlack Paint

800 Pieces Per Package

Quote 108Painting / CoatingBlack Paint

450 Pieces Per Package

Quote 1010Painting / CoatingBlack Paint

300 Pieces Per Package

5 Day(s) or more 1012Painting / CoatingBlack Paint

120 Pieces Per Package

Quote 1016Painting / CoatingBlack Paint

70 Pieces Per Package

Quote 1020Painting / CoatingBlack Paint

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel Thread Type Metric coarse Applications, Functions Standard
Sales Unit Low Quantity (can be purchased from one) Hex Nut Type Type3

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)