• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heavy-Duty Roller (V and Indented-type)(with Frame) EA986RA-307

Heavy-Duty Roller (V and Indented-type)(with Frame) EA986RA-307

【Product Specifications】
・Material-Wheel:cast iron(airtight type bearing), Frame:IronSPH(chromate plating finish)
・A-70mm
・B-120mm
・D-150mm
・F-78mm
・G-34.4mm
・Load capacity(2pcs)-280kg

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA986RA-307

Part Number
EA986RA-307
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)