• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Horizontal Attachment] Seal Brush (Rubber Frame) EA979KL-5B

[Horizontal Attachment] Seal Brush (Rubber Frame) EA979KL-5B

【Product Specifications】
・Material…PP
・Color…Black
・Length…5m
・Hair length…40
・Full height…48

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA979KL-5B

Part Number
EA979KL-5B
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)