• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Door Closer (parallel type, no Stopper) EA951LD-63

Door Closer (parallel type, no Stopper) EA951LD-63

【Product Specifications】
・Parallel type (Mount inward, open outward)
・For use on both right and left sides
・Material-Aluminum die-casting
・With mounting screws
・Size(mm)-950x2100
・Weight-65kg or less

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951LD-63

Part Number
EA951LD-63
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)