• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Vestibule Lock EA951KB-24

Vestibule Lock EA951KB-24

【Product Specifications】
・Integral lock
・For steel door and wooden door
・Door thickness-32 to 40mm
・Back set-64mm
・With dimple key (5 pcs), strike, dia. 77mm escutcheon, phosphorescent seal, stopper plate
・Inside: thumb turn, Outside: cylinder

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951KB-24

Part Number
EA951KB-24
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)