• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Powerful Magnet Type] Door Stopper EA951FA-25

[Powerful Magnet Type] Door Stopper EA951FA-25

【Product Specifications】
・Dim.-275 x 40 x 25mm
・Material-Stainless steel, synthetic rubber, steel, with magnet
・Available for aluminum doors and wooden doors with accessory plate

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951FA-25

Part Number
EA951FA-25
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)