• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Stainless Steel] Penetration Bracket EA951EW-31

[Stainless Steel] Penetration Bracket EA951EW-31

【Product Specifications】
・For through (Middle)
・Material…SUS316
・Finish…Mirror finish
・Hole dia.…3.8mm
・Pipe OD…25mm
・Size(mm)…A:29.5,L:54,L1:30,B2:26,P:40,P1:16,H:47

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951EW-31

Part Number
EA951EW-31
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)