• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

U form Socket (Stainless Steel) EA951ET-42

U form Socket (Stainless Steel) EA951ET-42

【Product Specifications】
・Material-SUS304
・Finish-Hairline
・A pipe can be easily installed by just putting it on the socket.
・With wood screw
・Pipe OD (mm)…32
・Width…35
・Depth…24.5
・Height…36

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951ET-42

Part Number
EA951ET-42
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)