• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Socket(Stainless Steel) EA951ET-33

Socket(Stainless Steel) EA951ET-33

【Product Specifications】
・Material-SUS304
・Finish-Hairline
・With wood screw
・Hole dia.: -11: 3mm-12 and -13: 4mm
・Applicable pipe dia.…32mm
・Plate dim.…60mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951ET-33

Part Number
EA951ET-33
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)