• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bracket (for Intermediate Use) EA951ES-32

Bracket (for Intermediate Use) EA951ES-32

【Product Specifications】
・Material-Zinc die-cast
・Finish-Chrome plating
・For intermediate use
・Hole dia.-3.8mm
・Plate dim.: -12, -13: 74 x 26mm-31, -32: 60 x 21mm
・With countersunk wood screw
・Pipe OD…25mm
・Overall height…81mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951ES-32

Part Number
EA951ES-32
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)