• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wide Width angle(Steel) EA951EF-43

Wide Width angle(Steel) EA951EF-43

【Product Specifications】
・Material …Iron (Unichrome Plating )
・Hole Dia …3.8mm
・Size …Length X Length :20×20mm、The width :120mm、Thickness :1.2mm
・2Including

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951EF-43

Part Number
EA951EF-43
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)