• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

[Steel] Angle EA951EA-6

[Steel] Angle EA951EA-6

【Product Specifications】
・Material-Steel, unichrome plating finish
・Hole dia.--5 to -7: 4mm, -8: 6mm
・For -8, flat head screws cannot be used.
・A…90
・B…110
・W…32
・t…4.5
・Number of holes…5

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951EA-6

Part Number
EA951EA-6
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA951EA-6 in the [Steel] Angle EA951EA-6 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA951EA-6 ในชุด [Steel] Angle EA951EA-6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)