• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Stainless Steel] Hook with Screw EA951DN-2

[Stainless Steel] Hook with Screw EA951DN-2

【Product Specifications】
・Material-Stainless steel (SUS304)
・Screw dim.-M6
・Working load--1:18kg or less,-2:20kg or less
・Wire diameter-Dia. 6mm
・Overall length-52mm
・Ring ID-Dia. 19mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951DN-2

Part Number
EA951DN-2
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)