Hinge with Spring EA951CU-3

Hinge with Spring EA951CU-3

【Product Specifications】
・Length-23mm
・Height…65mm
・Spec.…Single swing
・Material…Steel

Part Number

Configured Part Number is shown.

EA951CU-3

Part Number
EA951CU-3
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CU-3 in the Hinge with Spring EA951CU-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)